SFF 15 EPDM-45 NPT1/8-AG
Part no.: 10.01.01.14951
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Battery
| Size | 15 |
| Suction cup material | EPDM |
| Material hardness [Shore A] | 45 (Shore A) |
| Product family | SFF |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 16 mm |
| Ds | 15 mm |
| dn | 4.1 mm |
| G1 | NPT1/8-AG |
| LG1 | 8.2 mm |
| H | 18.5 mm |
| SW1 | 14 mm |
| Z (Stroke) | 1 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 5.8 N |
| Suction force (-600mbar) | 6.6 N |
| Volume | 0.6 cm³ |
| Size | 15 |
| Number of folds | 0 |
| Suction cup material | EPDM |
| Material hardness [Shore A] | 45 Shore A |
| Weight | 5.2 g |
| Product family | SFF |
Documentation
Documentation


