Schmalz

Please try again later or contact your local contact person.

HUPE 42.5x43.5 S017 SW

Part no.: 21.05.05.00059

Horn

Industries: Aerospace | Metal | Plastics | Universal

Outside diameter D42.5 (mm)
Design Data
Attribute Value
H 43.5  mm
Technical Data
Attribute Value
Protection type IP IP 54
Documentation

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart