V-RING 88x15.5 V-90 S NBR
Part no.: 10.07.08.00101
V-ring
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 88 mm |
| D | 92 mm |
| L | 15.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Nitrile rubber NBR |
| Category | Hose cylinder |
Part no.: 10.07.08.00101
V-ring
| Attribute | Value |
|---|---|
| d | 88 mm |
| D | 92 mm |
| L | 15.5 mm |
| Attribute | Value |
|---|---|
| Material | Nitrile rubber NBR |
| Category | Hose cylinder |