DE-50-125x64-R-4x90
Part no.: 11.01.43.00026
Rotation unit for endless horizontal rotation of the workpiece
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 64 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 50 kg |
| Weight | 0.73 kg |
| Category | Operating unit |


