SG 35 242x160 NK-20
Part no.: 11.03.14.10231
Sack suction gripper with flexible seal
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 72 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 35 kg |
| Weight | 0.79 kg |
| Category | Single vacuum gripper |
Documentation
Documentation


