VCSP-O 120x120x18 MOS TPE
Part no.: 10.01.12.04269
Suction-Plate for vacuum block, (top)
Utilization design | Vacuum block |
Length L | 120 (mm) |
Width B | 120 (mm) |
Height H | 18 (mm) |
Additional function vacuum block | Sealing edge of foam rubber |
Design Data
Design Data

Attribute | Value |
---|---|
B | 120 mm |
H | 18 mm |
L | 120 mm |
Documentation
Documentation