VCBL-GL 100x70x150 B
Part no.: 10.01.18.04292
Vacuum block with hose connection for use on smooth tables for glass processing
Industries: Glass
| Length L | 100 (mm) |
| Width B | 70 (mm) |
| Height H | 150 (mm) |
| Dimension suction plate bottom | 100 x 100 mm |
| Diameter vacuum connection | 8 (mm) |
| Shape | Deviating suction area at the bottom |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 70 mm |
| B1 | 74 mm |
| d | 8 mm |
| H | 150 mm |
| L | 100 mm |
| L1 | 104 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Deviating suction area at the bottom |
| Repeatability | ± 0.06 mm |
| Weight | 1.5 kg |
Documentation
Documentation







