VCBL-K1 120x50x125 D-360
Part no.: 10.01.12.02214
Vacuum block for Schmalz 1-circuit console
Industries: Wood
| Dimension (LxW) | 120 x 50 |
| Dimension suction plate bottom | 140 x 115 mm |
| Height H | 125 (mm) |
| Arrangement | Can be turned 360° |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 50 mm |
| H | 125 mm |
| L | 120 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 140x115 mm |
Documentation
Documentation








