DI-PROF 4x10 MOS EPDM HR
Part no.: 10.01.15.00062
Sealing section for construction of specific gripper solutions
Industries: Wood
| Width B | 4 (mm) |
| Height H | 10 (mm) |
| Sealing material | EPDM |
| Material type | Foam rubber |
| Form | half-round |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 4 mm |
| H | 10 mm |
Documentation
Documentation


