ISZR-V 80x21
Part no.: 10.01.15.00606
Spacer ring, Innospann - Extension -
Industries: Wood
| Outside diameter D | 80 (mm) |
| Internal diameter d | 60.5 (mm) |
| Height H | 21 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 80 mm |
| d | 60.5 mm |
| H | 21 mm |
Documentation
Documentation


