VCBL-N 145x145x52 30/40 AS+TV
Part no.: 10.01.12.05554
Block suction cup for nesting table and grid table
Industries: Wood
| Dimension (LxW) | 145x145 |
| Height H | 52 (mm) |
| 30 x 30 / 40 x 40 mm | |
| Additional function vacuum block | Lift-off system and sensing valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 130 mm |
| H | 52 mm |
| H1 | 55.15 mm |
| L1 | 130 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| 30 x 30 / 40 x 40 mm | |
| Repeatability | ± 0.06 mm |
Documentation
Documentation







