MO-PROF 25x30x500 1TN AL
Part no.: 10.01.49.00088
Aluminium profile for mounting (mach
Length L | 500 (mm) |
Width B | 25 (mm) |
Height H | 30 (mm) |
Form | with 1 T-slot |
Design Data
Design Data

Attribute | Value |
---|---|
B | 25 mm |
H | 30 mm |
L | 500 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material | Aluminum |
Form | with 1 T-slot |
Documentation
Documentation