SET SBPL 75/100
Part no.: 10.02.01.01685
Retrofit kit
Utilization design | Basic ejector |
Size | 75/100 |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pressure range (operating pressure) [bar] | bar |
Operating temperature | °C |
Weight | 590 g |
Documentation
Documentation