Schmalz

  • NEW

Pneumatic Vacuum Generators CVU

Suction rate up to 8.6 m³/h

Go directly to the products

Compact and quickly ready for flexible use on different machines

Thanks to its robust design, it can be used both in the machining area and outside on the machine

Energy-saving function (optional) ensures maximum energy efficiency with over 50 % energy savings

Reservoir (optional) for buffering and liquid separation with automatic recirculation during off-peak times

Ergonomic working environment thanks to complete enclosure. This provides additional sound insulation and acts as a baffle plate to prevent the atomization of sucked-in liquids into the ambient air

Design
  • Compressed air connection with manual slide valve (1) for switching the vacuum generator on and off
  • Hose connection (2) for connection of the vacuum generator to the clamping device or reservoir
  • Removable cover (3) with mounting holes (4) for screwing, for mounting magnetic holders or reservoirs (5)
  • Hose connection (6) for targeted return of the collected coolant
  • Version with energy-saving function: Optional reservoir (5) with two hose connections for connecting the clamping device (2) and the vacuum generator (7)
Technical Data
  • Vacuum generators for use in CNC machines for metal processing
  • Suction rate up to 8.6 m³/h
  • Degree of evacuation up to 85 %
  • Optional with energy-saving control, reservoir or vacuum switch for safety switching
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

with
Suction rate (max.)
Labeling
Industry sector

1 - 3 from 3 results

  • NEW
CVU 2SBP 15 R+VOL MD

Part no.: 10.01.27.02139

Pneumatic vacuum generator for use in CNC machines for metalworking

Design vacuum generator2x basic ejector SBP
Nozzle size1.5 mm
withwith control and reservoir
Diameter vacuum connection10 (mm)
Functionmanual drain
Degree of evacuation75 (%)
Suction rate (max.)8.6 (m³/h)
Air consumption suction12.6 (m³/h)
Pressure range (operating pressure) [bar]5.0 ... 6.0 bar
  • NEW
CVU SBP 15

Part no.: 10.01.27.02068

Pneumatic vacuum generator for use in CNC machines for metalworking

Design vacuum generatorBasic ejector SBP
Nozzle size1.5 mm
Diameter vacuum connection10 (mm)
Degree of evacuation85 (%)
Suction rate (max.)4.3 (m³/h)
Air consumption suction6.3 (m³/h)
Pressure range (operating pressure) [bar]5.0 ... 6.0 bar
  • NEW
CVU 2SBP 15

Part no.: 10.01.27.02067

Pneumatic vacuum generator for use in CNC machines for metalworking

Design vacuum generator2x basic ejector SBP
Nozzle size1.5 mm
Diameter vacuum connection10 (mm)
Degree of evacuation85 (%)
Suction rate (max.)8.6 (m³/h)
Air consumption suction12.6 (m³/h)
Pressure range (operating pressure) [bar]5.0 ... 6.0 bar

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart