Compact, efficient and easy to clean thanks to integrated vacuum generation
Optimal sealing and holding force even when gripping corners and edges thanks to special bin picking suction cup
Fast quality control of workpieces due to the optional swivel module
Low weight and dynamic geometry thanks to additive manufacturing
MRK suitability
Design
Design

- Flange (1) including pneumatic connections
- Basic module (2) with integrated vacuum switch VSi, pneumatic vacuum generator and silencer (optional)
- Swiveling unit (3), can be swiveled 45° on one side (optional)
- Actuator quick-change (4)
Technical Data
Technical Data
- Suction rate up to 180 l/min
- Vacuum generation integrated or external
- Sealing element: Bin-picking suction cup with quick-change function
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 8 from 8 results