- NEW
- Supply voltage: 24 V / 0.5 A
- Pneumatics supply: 5.9 - 6.9 bar (6.5 bar recommended)
- Interfaces: digital (I/O), analog (I/O), USB
- Protection class IP40
Safety, hygiene and reliability are essential in the automated handling of food products. We know your requirements and offer the right gripper solutions. With the mGrip finger gripper and its wide range of configuration options, Schmalz always offers the right solution for direct food handling.
Compared to mechanical gripper systems, pneumatic finger grippers are more adaptable and extremely sensitive when gripping a wide variety of sensitive workpieces. They are easy to control, lighter due to their design and the risk of contamination is reduced by the absence of additional drives and the closed pneumatic circuit.
Modular design and customer-specific configurations enable custom-made solutions
Suitable for direct handling of food products thanks to optional hygienic design (degree of protection IP69K)
Fast pick-and-place applications possible
Flexibility thanks to adjustable opening angles, gripping force and finger positions
mGripedia: The Central Application Platform for Food Automation
Discover the versatile application possibilities of the finger gripper mGrip on our application platform mGripedia. See for yourself through numerous practical examples and experience how flexible, hygienic and reliable the finger gripper handles a wide variety of products – maybe even yours!
Look forward to:


Ordering information
| Code | Type | 
|---|---|
| mGrip | Finger gripper mGrip | 
| Code | Type | 
|---|---|
| F | Hygenic | 
| I | Industrial | 
| Code | Type | 
|---|---|
| P | parallel | 
| C | circular | 
| Code | type | 
|---|---|
| 2...6 | 2 to 6 | 
| Code | Type | Shape | Finger type | 
|---|---|---|---|
| 40...200 | 40 mm to 200 mm | parallel | Mini | 
| 20...180 | 20 mm to 180 mm | parallel | Compact Compact Angled Tip Compact chevron | 
| 50...210 | 50 mm to 210 mm | circular with 3 fingers | Mini | 
| 30...190 | 30 mm to 190 mm | circular with 3 fingers | Compact Compact Angled Tip Compact chevron | 
| 65...225 | 65 mm to 225 mm | circular with 4 fingers | Mini | 
| 45...205 | 45 mm to 205 mm | circular with 4 fingers | Compact Compact Angled Tip Compact chevron | 
| 75...235 | 75 mm to 235 mm | circular with 5 fingers | Mini | 
| 55...215 | 55 mm to 215 mm | circular with 5 fingers | Compact Compact Angled Tip Compact chevron | 
| 85...245 | 85 to 245 mm | circular with 6 fingers | Mini | 
| 75...225 | 75 to 225 mm | circular with 6 fingers | Compact Compact Angled Tip Compact chevron | 
| Code | Type | 
|---|---|
| 2...6 | 2 to 6 | 
| Code | Type | Number of folds | 
|---|---|---|
| M | Mini | 2 | 
| C | Compact | 2...6 | 
| CA | Compact Angled Tip | 3 | 
| CV | Compact chevron | 3 | 
| Code | Type | 
|---|---|
| 20...63 | 20; 31.5; 40; 50 and 63 | 
| Code | Type | 
|---|---|
| A | aluminum | 
| S | Stainless steel | 
| Code | Type | 
|---|---|
| mGrip | Finger gripper mGrip | 
| Code | Type | 
|---|---|
| F | Hygenic | 
| Code | Type | 
|---|---|
| 4...10 | 4; 6; 8 or 10 | 
| Code | Type | 
|---|---|
| 2 | 2 | 
| Code | Outside Spacing | End Spacing | 
|---|---|---|
| P4E2 | 60-140 | 120-200 | 
| P6E2 | 60-140 | 185-265 | 
| P8E2 | 60-140 | 250-330 | 
| P10E2 | 60-140 | 315-395 | 
| Code | Type | 
|---|---|
| 2...6 | 2 to 6 | 
| Code | Type | Number of folds | 
|---|---|---|
| M | Mini | 2 | 
| C | Compact | 2...6 | 
| CA | Compact Angled Tip | 3 | 
| CV | Compact chevron | 3 | 
| code | Type | 
|---|---|
| HQD | Quick coupler heavy duty | 
The matching documentation for this product is available in this section.
| Documents | Language | 
|---|---|
| English | |
| English | 
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Missed the webinar? The recording is waiting for you!
Safe food handling: From manual to automated
Are you unsure whether switching to automated handling will work? Join our free webinar and find out whether the innovative finger gripper mGrip is suitable for direct food handling in your application. Also, check out our exciting #CanWeGripIt challenge!
Experience: