
- NEW
Part no.: 10.12.10.00024
Vacuum area gripper with individually activatable suction points
Length L | 180 (mm) |
Width B | 60 (mm) |
Height H | 120 (mm) |
Greiferabstand | 30 (mm) |
Number of suction plates | 12 |
Diameter Ds | 20 (mm) |
Suction cup material | High temperature material HT1 |
Suction stroke Zs | 5 (mm) |
Cylinder stroke Z | 10 (mm) |
Lift capacity (horizontal) | 56.4 (N) |
Weight | 995 (g) |
Communication | IO-Link (Class B) |
Electrical connection | Male connect M12, 5 pol |
Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
Operating temperature max. | 50 (°C) |