FILT-EINS 5 149x219 PES VFT-2+2-1/2
Part no.: 10.07.01.50101
Filter insert (round)
| Filter pore size | 5 (µm) |
| Outside diameter D | 149 (mm) |
| Length L | 219 (mm) |
| Filter material | Polyester |
| Utilization design | Filters VFT |
| Size | 2+2-1/2 |
| Internal diameter d | 89 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 89 mm |
| D | 149 mm |
| L | 219 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Filter pore size | 5 µm |
Documentation
Documentation
