Schmalz

Inline Ejectors SLP

Suction rate from 8 l/min to 16 l/min

Go directly to the products

Inline ejector with axial connections for installation directly into the hose line

Ideal for highly dynamic processes due to its low weight (5 g)

Optimized air consumption with high suction rate and vacuum value

Slim plastic housing allows installation even in the smallest of spaces

Push-in connection saves additional connection elements

Design
  • Two piece housing made of light, impact resistant plastic (1)
  • Axial connection of compressed air (3) and vacuum (2) with quick action push-in couplings for hose diameter 4 mm
  • Vacuum generator with single-stage nozzle with 0.5 and 0.7 mm diameter
  • Air outlet with good flow characteristics
  • Attractive industrial design in a slim "10 mm" construction
Technical Data
  • Suction rate up to 16 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Performance Data
Metric
Imperial
23456
SLP450.00630.00850.00840.00810.00
50100200300400500600700800
SLP 050.400.701.602.704.005.808.5013.1024.50
SLP 070.200.400.801.402.203.204.606.7012.70
050100200300400500600700800
SLP 058.006.424.973.762.651.791.060.320.100.05
SLP 0715.9013.3010.898.706.674.652.881.290.550.06
00000
SLP0.010.020.030.020.02
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SLP 0511.3319.8245.3176.46113.27164.24240.69370.95693.76
SLP 075.6611.3322.6539.6462.3090.61130.26189.72359.62
01.773.537.0610.5914.1217.6521.1824.7128.24
SLP 050.280.230.180.130.090.060.040.010.000.00
SLP 070.560.470.380.310.240.160.100.050.020.00
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 2 from 2 results

SLP 05 S01

Part no.: 10.02.01.00561

Inline ejector for vacuum generation directly in the hose

Nozzle diameter0.5 (mm)
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Suction rate (max.)8 (l/min)
Air consumption suction13 (l/min)
Optimal operating pressure4.5 (bar)
SLP 07 S01

Part no.: 10.02.01.00562

Inline ejector for vacuum generation directly in the hose

Nozzle diameter0.7 (mm)
Degree of evacuation85 (%)
ConnectionHose D4(1)-D4(2)
Suction rate (max.)15.9 (l/min)
Air consumption suction25 (l/min)
Optimal operating pressure4.5 (bar)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart