Schmalz

  • NEW

Sack Grippers PSSG-M

Suction area (Ø) from 290 x 215 mm to 405 x 305 mm

Go directly to the products

Reliable handling of bags of different materials and geometries

Innovative sealing element ensures a longer service life than conventional foam rubber solutions

Modular design for low weight and easy maintenance of the sealing element

Direct, easy access to device data via smartphone via NFC interface

Design
  • The module (0) for the gripper connection to the robot is available in a rigid version or with floating attachment (height compensation)
  • Hose connection (straight/angled) for the connector of an external vacuum generator or choice of integrated vacuum generation using SEP nozzles (1)
  • Lightweight sack gripper housing made of glass fiber reinforced plastics (2)
  • Innovative sealing element (3) made of FDA-compliant silicone or wear-resistant NBR
  • Filter fleece (4) protects the system from contamination
Technical Data
  • Sack gripper with external vacuum generation
  • Dimensions: 290 x 215 mm to 405 x 305 mm
  • Material: NBR, SI
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Material
Lift capacity (horizontal)
Dimension (LxW)
Suction cup width Bs
Ls
Labeling
Industry sector

1 - 3 from 3 results

  • NEW
PSSG M 290x215 NBR-60 M6-IG

Part no.: 10.01.54.00031

Gripper for the handling of paper, fabric and plastic bags

ShapeExternal vacuum generation
Ls290 (mm)
Suction cup width Bs215 (mm)
Height H30 (mm)
Material hardness [Shore A]60 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F
  • NEW
PSSG M 350x250 SI-55 M6-IG 2P

Part no.: 10.01.54.00112

Gripper for the handling of paper, fabric and plastic bags

ShapeExternal vacuum generation
Ls350 (mm)
Suction cup width Bs250 (mm)
Height H38 (mm)
Material hardness [Shore A]55 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F
  • NEW
PSSG M 405x305 SI-55 M6-IG 2P

Part no.: 10.01.54.00113

Gripper for the handling of paper, fabric and plastic bags

ShapeExternal vacuum generation
Ls405 (mm)
Suction cup width Bs305 (mm)
Height H45 (mm)
Material hardness [Shore A]55 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart