SEP HV 2 14 13 S
Part no.: 10.02.01.01493
Multistagenozzle as a cartridge
Industries: Universal
| Suction rate (max.) | 65.8 (l/min) |
| Operating temperature | 0 ... 60 °C |
| Shape | High vacuum |
| Number of stages | 2 |
| Hole diameter | 13 (mm) |
| Shape compact ejectors | S |
| Degree of evacuation | 85 (%) |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Optimal operating pressure | 4 (bar) |
Documentation
Documentation
