
Part no.: 10.01.06.04558
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 20 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |
1 - 10 from 20 results

Part no.: 10.01.06.04558
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 20 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |

Part no.: 10.01.06.04845
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 20 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |

Part no.: 10.01.06.04573
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 20 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |

Part no.: 10.01.06.04559
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 30 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |

Part no.: 10.01.06.04846
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 30 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |

Part no.: 10.01.06.04574
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 30 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |

Part no.: 10.01.06.04560
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 40 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |

Part no.: 10.01.06.04847
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 40 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |

Part no.: 10.01.06.04575
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 40 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |

Part no.: 10.01.06.04561
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 50 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |