SAF 40 NBR-45 G1/4-IG
Part no.: 10.01.01.11401
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
| Size | 40 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 45 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4-IG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4 mm |
| Dmax(S) | 46 mm |
| Ds | 41 mm |
| G1 | G1/4"-F |
| H | 22 mm |
| LG1 | 12 mm |
| SW1 | 17 mm |
| Z (Stroke) | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lateral force | 52 N |
| Lateral force oily surface | 50 N |
| Volume | 5.3 cm³ |
| Workpiece radius min. (convex) | 50 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 40 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 45 Shore A |
| Weight | 13.6 g |
| Number of folds | 0 |
| Product family | SAF |
Documentation
Documentation




