FSTE-HD G1/4-AG 50 VG
Part no.: 10.01.02.00876
Spring plunger with damping and height compensation, heavy-duty
Suction cup connection | G1/4"-M |
Vacuum connection | G1/8"-F |
Spring stroke Z | 50 (mm) |
Shape mounting elements | |
Tightening torque (max) | 40 (Nm) |
Design Data
Design Data

Attribute | Value |
---|---|
G1 | |
G2 | G1/4"-M |
G3 | |
H | 115.5 mm |
H2 | 70 mm |
LG1 | 12.8 mm |
LG2 | 8.5 mm |
LG3 | 40 mm |
SW1 | 24 mm |
SW2 | 17 mm |
SW3 | 17 mm |
Z (Stroke) | 50 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Spring rate | 0.26 N/mm |
Spring pretension | 13.15 N |
Spring force center | 19.7 N |
Vertical load | 2,400 N |
Horizontal load | 466 N |
Tightening torque (max) | 40 Nm |
Weight | 175 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTE-HD |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation