FXP-SVK 838 3R54 SPB2-40P F
Part no.: 10.01.38.00722
Vacuum area gripping system with integrated pneumatic vacuum generator and ball check valves
Length L | 838 (mm) |
Width B | 130 (mm) |
Arrangement | 3R54 |
Additional function area gripper | Filter |
Number of suction cells | 44 |
Design vacuum generator | Multi-stage ejector SEMP |
Air consumption [l/min] | 500 (l/min) |
Weight | 4.7 (kg) |
Product family | FXP |
Design Data
Design Data

Attribute | Value |
---|---|
B | 130 mm |
B3 | 21.6 mm |
H | 105 mm |
H1 | 144 mm |
H2 | 55 mm |
H3 | 7.7 mm |
H4 | 5.5 mm |
H5 | 28 mm |
L | 838 mm |
L2 | 798 mm |
L3 | 154 mm |
Y1 | 90 mm |
Valve type | SVK |
Technical Data
Technical Data
Attribute | Value |
---|---|
Arrangement | 3R54 |
Number of suction cells | 44 |
Suction force at -250 mbar | 480 N |
Suction rate (max.) | 1,600 l/min |
Air consumption [l/min] | 500 l/min |
Sealing element | Suction Cups |
Additional function area gripper | Filter |
with | Filter |
Weight | 4.7 kg |
Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation