VSL 41-32 PVC-DS KL-TR
Part no.: 10.07.09.00008
Hose for vacuum and compressed-air systems
Outside diameter D | 41 (mm) |
Internal diameter d | 32 (mm) |
Length max. | 50 (m) |
Material hose | PVC with wire spiral |
Bending radius min. | 110 (mm) |
Pressure range (operating pressure) [bar] | -0.85 ... 4.00 bar |
Operating temperature | -15 ... 65 °C |
Color | Clear-transparent |
Design Data
Design Data

Attribute | Value |
---|---|
d | 32 mm |
D | 41 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Design hose type | 41-32 |
Pressure range (operating pressure) [bar] | -0.85 ... 4.00 bar |
Operating temperature | -15 ... 65 °C |
Bending radius min. | 110 mm |
Length max. | 50 m |
Weight / Meter | 710 g/m |
Weight / Meter | 0.71 kg/m |
Material hose | PVC with wire spiral |
Product family | VSL |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation