Schmalz

Holders for Suction Cups HT-SG I

Suction cup connection for G-, NPT-, M-threads and rectangular adapters

Go directly to the products

Flexible use on tooling traverses, fast exchange and short set-up times

Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs

Versatile use for vacuum suction cups with various G, NPT, M threads and rectangular adapters (quick-change system)

Customer-specific and quickly configurable, e.g. with decentralised vacuum sensors and suction cups

Design
  • Version HT-SG…I (integrated vacuum generation)
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for vacuum suction cup (2), vacuum switch (3) and integrated vacuum nozzle (4)
Technical Data
  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • Holders for vacuum nozzles integrated in the holder
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Thread G2
Industry sector
Product family

1 - 10 from 36 results

HT-SG A5 I 10 31 G3/8-AG AV VS

Part no.: 10.07.06.00602

Holder for suction cup

Connection 1Ball head 32 mm
Shapeintegrated nozzle
Suction cup connectionG3/8"-M
Product familyHT-SG-I
Additional functionAtmospheric ventilation
HT-SG A5 I 10 31 NPT3/8-AG AB VS

Part no.: 10.07.06.00547

Holder for suction cup

Connection 1Ball head 32 mm
Shapeintegrated nozzle
Suction cup connectionNPT3/8-M
Product familyHT-SG-I
Additional functionActive blow-off
HT-SG A2 I 10 46 RA AB

Part no.: 10.07.06.00487

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Shapeintegrated nozzle
Suction cup connectionRectangular adapter
Product familyHT-SG-I
ConnectionRectangular adapter
Additional functionActive blow-off
HT-SG A3 I 10 31 NPT3/8-AG AV

Part no.: 10.07.06.00597

Holder for suction cup

Connection 1Ball head 28.5 mm
Shapeintegrated nozzle
Suction cup connectionNPT3/8-M
Product familyHT-SG-I
Additional functionAtmospheric ventilation
HT-SG A5 I 10 46 RA AV VS

Part no.: 10.07.06.00600

Holder for suction cup

Connection 1Ball head 32 mm
Shapeintegrated nozzle
Suction cup connectionRectangular adapter
Product familyHT-SG-I
ConnectionRectangular adapter
Additional functionAtmospheric ventilation
HT-SG A2 I 10 31 G3/8-AG AB

Part no.: 10.07.06.00497

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Shapeintegrated nozzle
Suction cup connectionG3/8"-M
Product familyHT-SG-I
Additional functionActive blow-off
HT-SG A5 I 10 31 G3/8-AG AB

Part no.: 10.07.06.00496

Holder for suction cup

Connection 1Ball head 32 mm
Shapeintegrated nozzle
Suction cup connectionG3/8"-M
Product familyHT-SG-I
Additional functionActive blow-off
HT-SG A2 I 10 31 G3/8-AG AV

Part no.: 10.07.06.00589

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Shapeintegrated nozzle
Suction cup connectionG3/8"-M
Product familyHT-SG-I
Additional functionAtmospheric ventilation
HT-SG A2 I 10 31 G3/8-AG AB VS

Part no.: 10.07.06.00542

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Shapeintegrated nozzle
Suction cup connectionG3/8"-M
Product familyHT-SG-I
Additional functionActive blow-off
HT-SG A2 I 10 46 RA AV VS

Part no.: 10.07.06.00588

Holder for suction cup

Connection 1Bolt with slot Ø19mm
Shapeintegrated nozzle
Suction cup connectionRectangular adapter
Product familyHT-SG-I
ConnectionRectangular adapter
Additional functionAtmospheric ventilation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart