Schmalz

Holder Systems Magnetic Gripper SGM-HP/-HT (Multiple)

Go directly to the products

Universally applicable, since tooling connection is possible on different sides of the gripper

Fast, reliable adaptation to a wide variety of workpieces thanks to outstanding connection options

Design
  • Version HTS for mounting a gripper
  • Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm)
Technical Data
  • Different connection options: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm)
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Industry sector

1 - 6 from 6 results

HTS-A5 SGM-HP 40x121 OP

Part no.: 10.01.17.00559

Holder system

Connection 1Ball head 32 mm
Utilization designSGM-HP
Size40x121
HTS-A2 SGM-HP 40x121 OP

Part no.: 10.01.17.00570

Holder system

Connection 1Bolt with slot Ø19mm
Utilization designSGM-HP
Size40x121
HTS-A2 EW SGM-HP 40x121 OP

Part no.: 10.01.17.00591

Holder system

Connection 1Bolt with slot Ø19mm
Utilization designSGM-HP
Size40x121
HTS-A3 EW SGM-HP 40x121 OP

Part no.: 10.01.17.00590

Holder system

Connection 1Ball head 28.5 mm
Utilization designSGM-HP
Size40x121
HTS-A5 EW SGM-HP 40x121 OP

Part no.: 10.01.17.00589

Holder system

Connection 1Ball head 32 mm
Utilization designSGM-HP
Size40x121
HTS-A3 SGM-HP 40x121 OP

Part no.: 10.01.17.00546

Holder system

Connection 1Ball head 28.5 mm
Utilization designSGM-HP
Size40x121

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart