
Part no.: 10.01.01.01138
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 400 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 (Shore A) |
Connection | G1/2"-F |
1 - 10 from 16 results
Part no.: 10.01.01.01138
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 400 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 (Shore A) |
Connection | G1/2"-F |
Part no.: 10.03.01.00349
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | Three phase A.C. |
Voltage 60 Hz | S067 |
Voltage at 60 Hz | YY230 / Y460 V ±10 % |
Suction rate (60 Hz) | 30 (m³/h) |
Rated power at 60 Hz | 0.9 (kW) |
Version | IE3:US/CAN |
Approval | UL/CSA |
Weight | 27.5 (kg) |
Part no.: 10.03.01.00141
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | Three phase A.C. |
Sound pressure level at 50 Hz | 62 (dB(A)) |
Voltage 60 Hz | S028 |
Voltage at 60 Hz | 190 - 290 V / 330 - 500 V AC3 |
Suction rate (50 Hz) | 25 (m³/h) |
Suction rate (60 Hz) | 30 (m³/h) |
Vacuum (50 Hz) | -850 (mbar) |
Rated power at 50 Hz | 0.75 (kW) |
Rated power at 60 Hz | 0.9 (kW) |
Weight | 26 (kg) |
Part no.: 10.07.02.00003
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
Outside diameter D | 63 (mm) |
Measuring range [bar] | -1,00 ... 0,00 bar |
Shape manometers | Connection at rear |
Vacuum connection | G1/4"-M |
with_02 | BAR/PSI scale |
Part no.: 10.07.02.00004
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
Outside diameter D | 63 (mm) |
Measuring range [bar] | -1,00 ... 0,00 bar |
Shape manometers | Connection at bottom |
Vacuum connection | G1/4"-M |
with_02 | BAR/PSI scale |
Part no.: 10.07.05.00012
Warning device, acoustic-electronic for monitoring of vacuum systems
Length L | 82 (mm) |
Width B | 80 (mm) |
Height H | 85 (mm) |
Function | acoustically |
Measuring range [bar] | -1,00 ... 0,00 bar |
Current type | A.C. alternating current |
Voltage | 200-280V - AC |
Cable length Lk | 3 (m) |
Length vacuum tube | 1.3 (mm) |