Schmalz

Spare Parts VacuMaster Basic / Comfort

Go directly to the products
Design
  • Vacuum generators, filters, valves, drives, measuring equipment, suction plates and connections
Technical Data
  • Wide range of spare and wear parts
  • Vacuum generators, filters, valves, drives, measuring equipment, suction plates and connections

Filter results

Category
Industry sector
Product family

1 - 10 from 114 results

DR-SUF 125 NBR-60

Part no.: 10.01.01.14319

Sealing ring for suction plate SUF

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
DR-SUF 160 NBR-60

Part no.: 10.01.01.14327

Sealing ring for suction plate SUF

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
DR-SUF 210 NBR-60

Part no.: 10.01.01.13846

Sealing ring for suction plate SUF

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
DR-SPU 125 NBR-55

Part no.: 10.01.01.01099

Sealing ring for suction plate SPU

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 250 NBR-55 B

Part no.: 10.01.01.10579

Sealing ring for suction plate SPU

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 210 NBR-55 B

Part no.: 10.01.01.10502

Sealing ring for suction plate SPU

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 160 NBR-55

Part no.: 10.01.01.01111

Sealing ring for suction plate SPU

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 360 NBR-55 B

Part no.: 10.01.01.10584

Sealing ring for suction plate SPU

Size360
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
SBPL 100 HV

Part no.: 10.02.01.01591

Basic ejector with maximum suction capacity

Size100
ShapeHigh vacuum
Suction rate (max.)870 (l/min)
Air consumption suction395 (l/min)
Weight1.1 (kg)
SD 102x71x33 SBPL/SCPL

Part no.: 10.02.01.01585

Silencer for vacuum generators

Length L102 (mm)
Width B71 (mm)
Height H33 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart