Schmalz

Spare and Wear Parts Vacuum Tube Lifters JumboFlex

Go directly to the products
Design
  • Vacuum generation, lifting unit, operating unit, gripper, feed hoses, etc.
Technical Data
  • Wide range of spare and wear parts
  • Vacuum generation, lifting unit, operating unit, gripper, feed hoses, etc.

Filter results

Category
Industry sector
Product family

1 - 10 from 111 results

SAOF 180x90 NBR-60 G1/2-IG

Part no.: 11.01.42.03689

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)180x90
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/2-IG
SSB 20-32 ST-VZ

Part no.: 10.07.10.00003

Hose clamp for securing smooth hoses

Clamping range [mm]20.0 ... 32.0 mm
MaterialSteel
Surfacegalvanised
SD 102x71x33 SBPL/SCPL

Part no.: 10.02.01.01585

Silencer for vacuum generators

Utilization designSBPL/SCPL
Length L102 (mm)
Width B71 (mm)
Height H33 (mm)
SSB 32-50 ST-VZ

Part no.: 10.07.10.00004

Hose clamp for securing smooth hoses

Clamping range [mm]32.0 ... 50.0 mm
MaterialSteel
Surfacegalvanised
SSB 10-16 ST-VZ

Part no.: 10.07.10.00001

Hose clamp for securing smooth hoses

Clamping range [mm]10.0 ... 16.0 mm
MaterialSteel
Surfacegalvanised
SSD 28-32 ST-VZ

Part no.: 10.07.10.00087

Hose clamp for securing wire-reinforced hoses

Clamping range [mm]28.0 ... 32.0 mm
MaterialSteel
Surfacegalvanised
SD M42x1.5-AG 50x120 SEM 150

Part no.: 10.02.01.00491

Silencer for vacuum generators

Thread G1M42x1.5-M
Outside diameter D50 (mm)
Length L120 (mm)
Utilization designMulti-stage ejectors
Size150
SAOF 140x70 NBR-60 G1/2-AG

Part no.: 11.01.40.00116

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

FILT-PL 30x22x30 JU-F

Part no.: 11.01.40.00040

Filter plate

DE-20/35-125-R-4x90

Part no.: 11.01.40.00012

Rotation unit for endless horizontal rotation of the workpiece

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart