ROB-SET SCG-HSS UR
Part no.: 10.01.30.01126
Complete set for connecting integrating the SCG-HSS to lightweight robots
Industries: Electronics
| Utilization design | Flow gripper-HSS |
| Utilization design | SCG-HSS |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B1 | 73 mm |
| D | 73 mm |
| Ds | 47 mm |
| H | 105 mm |
| H1 | 143.5 mm |
| H2 | 75.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| ESD status | no information |
| Operating temperature | 5 ... 50 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |














