Schmalz

Vacuum Lifting Devices VacuMaster Vario

Horizontal handling of especially heavy, airtight workpieces

Horizontal handling of particularly heavy, airtight workpieces up to 2,000 kg

Product Inquiry

Ergonomic and damage-free handling of large loads by only one operator

Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device

High lift capacity due to steel components

Long service life thanks to the robust material mix of steel, aluminum and high-strength plastic

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation
Design
  • Basic module (1) with electric vacuum generator, motor-protection switch and audible warning device
  • Ergonomic operator handle (2) for controlling the lifting device
  • Configurable and adjustable beam system consisting of one aluminum main beam (3) and several steel cross beams (4)
  • Suction plate holders (5) and suction plates (6) adapted to the workpiece
  • Separate operator handle (7) for lifting and lowering the load with a connected hoist, e.g. a chain hoist (not included in delivery)

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart