Schmalz

Vacuum Blocks VCBL-K1-HD

Height 100 mm and 125 mm

Go directly to the products

Savings in set-up processes thanks to flat elastomer friction pad for a wide range of applications

High holding force and lateral force absorption ensure process safe machining and help avoid scrap

Rotatability of the suction plate in 15° steps allows flexible adaptation to the workpiece contour

Adaptable sealing for clamping rough surfaces

The mechanical clamping provides excellent stability during the set-up process and machining

Design
  • Adaptable foam rubber sealing gasket (1), can also be used for structured surfaces
  • Rotatable and exchangeable suction plate (2), with integrated NFC tag for reading product data via smartphone
  • Robust main body (3) made of aluminum for highest stability and optimum milling results
  • Mechanical clamping (4) suitable for 1-circuit console tables
  • Sealing frame (5) for sealing to the console
Technical Data
  • 1-circuit vacuum systems
  • Aluminum vacuum block
  • With mechanical pre-fixation
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Height H

1 - 10 from 12 results

VCBL-K1-HD 170x128x100 S-360-15

Part no.: 10.01.12.05273

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)170x128
Height H100 (mm)
Arrangementinsertable 360°/15°
VCBL-K1-HD 170x128x100 S-360-15 TV

Part no.: 10.01.12.05284

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)170x128
Height H100 (mm)
Arrangementinsertable 360°/15°
Additional function vacuum block
VCBL-K1-HD 170x128x125 S-360-15

Part no.: 10.01.12.05323

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)170x128
Height H125 (mm)
Arrangementinsertable 360°/15°
VCBL-K1-HD 170x128x125 S-360-15 TV

Part no.: 10.01.12.05330

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)170x128
Height H125 (mm)
Arrangementinsertable 360°/15°
Additional function vacuum block
VCBL-K1-HD 128x75x100 S-360-15

Part no.: 10.01.12.05274

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)128x75
Height H100 (mm)
Arrangementinsertable 360°/15°
VCBL-K1-HD 128x75x100 S-360-15 TV

Part no.: 10.01.12.05283

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)128x75
Height H100 (mm)
Arrangementinsertable 360°/15°
Additional function vacuum block
VCBL-K1-HD 128x75x125 S-360-15

Part no.: 10.01.12.05322

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)128x75
Height H125 (mm)
Arrangementinsertable 360°/15°
VCBL-K1-HD 128x75x125 S-360-15 TV

Part no.: 10.01.12.05328

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)128x75
Height H125 (mm)
Arrangementinsertable 360°/15°
Additional function vacuum block
VCBL-K1-HD 128x60x100 S-360-15

Part no.: 10.01.12.05312

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)128x60
Height H100 (mm)
Arrangementinsertable 360°/15°
VCBL-K1-HD 128x60x100 S-360-15 TV

Part no.: 10.01.12.05318

Vacuum block for Schmalz 1-circuit console

Shape
Dimension (LxW)128x60
Height H100 (mm)
Arrangementinsertable 360°/15°
Additional function vacuum block

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart