Schmalz

  • NEW

Vacuum Blocks CMB-HD

Suction area (Ø) from 80 mm to 140 mm

Go directly to the products

Precise friction pad provides high holding force and ensures high-quality machining results

Simple setup for reduced setup times on all machine tables

Very good accessibility of the workpiece allows 5-sided processing and maximization of machining steps per clamping

Practical accessories increase safety and comfort when clamping with vacuum

Attractive entry-level solution for clamping with vacuum thanks to low investment costs

Design
  • Suction plate with friction pad (1) and replaceable, flexible sealing (2)
  • Main body made of aluminum (3) with vacuum connection (4) and mounting thread (5) for mounting the workpiece stops (6)
  • Attachment on machine table by claws or screwing of the lower clamping surface (7) or by means of clamping bolts for zero point clamping systems
  • Vacuum connection set including pressure gauge (8) for vacuum supply and monitoring
Technical Data
  • Main body made of aluminum with elastomer friction pad
  • Use on T-slot tables and zero point clamping systems
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Labeling
Industry sector

1 - 3 from 3 results

  • NEW
CMB-HD D80x69 RB

Part no.: 10.01.27.01870

Vacuum blocks with high forces for use in CNC machines for metalworking

ShapeHeavy duty
Outside diameter D80 (mm)
Height H69 (mm)
Outer hose diameter8 (mm)
Additional function vacuum blockFriction pad
  • NEW
CMB-HD D120x69 RB

Part no.: 10.01.27.01874

Vacuum blocks with high forces for use in CNC machines for metalworking

ShapeHeavy duty
Outside diameter D120 (mm)
Height H69 (mm)
Outer hose diameter8 (mm)
Additional function vacuum blockFriction pad
  • NEW
CMB-HD D140x69 RB

Part no.: 10.01.27.01875

Vacuum blocks with high forces for use in CNC machines for metalworking

ShapeHeavy duty
Outside diameter D140 (mm)
Height H69 (mm)
Outer hose diameter8 (mm)
Additional function vacuum blockFriction pad

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart