Schmalz

Vacuum Suction Plates Multi-Clamp VC-M-SP / VC-M-SPV

Suction area (L × W) 160 × 160 mm

Go directly to the products

More gentle on the workpiece than conventional clamping systems thanks to soft friction and sealing materials

Integrated vacuum generation in version VC-M-SP makes additional vacuum pump unnecessary

Ready for immediate use, universally applicable and easy to operate

Design
  • Friction pads (1) for increasing the lateral force absorption
  • Top sealing profile (2) for fixing the workpiece
  • Robust main body (3) made of plastic
  • Compressed air or vacuum inlet (4) based on the design
  • Downward sealing profile (5) for fixing the suction plate to the workbench
Technical Data
  • Suction plate for direct fixing on the workbench
  • Internal or external vacuum generation available
Industries
  • Metal
  • Plastics
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 2 from 2 results

VC-M-SP 160x160x30

Part no.: 10.01.12.01836

Multi-Clamp - Suction plate with integrated vacuum generation

Length L160 (mm)
Width B160 (mm)
Height H30 (mm)
Air consumption [l/min]48 (l/min)
Air consumption2.88 (m³/h)
Suction rate2.3 (m³/h)
VC-M-SPV 160x160x30

Part no.: 10.01.12.01853

Multi-Clamp - Suction plate for operation with vacuum pump

Length L160 (mm)
Width B160 (mm)
Height H30 (mm)
Suction rate3 (m³/h)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart