Schmalz

Vacuum Blocks VCBL-S6-HD

Height 75 mm and 110 mm

Go directly to the products

High holding force and lateral force absorption ensures reliable machining and avoids scrap

Savings in makeready due to the wide range of applications

Rotatability of the suction plate allows flexible adaptation to the workpiece geometry

Adaptable seal allows clamping of rough surfaces

The screw union of the suction cup with the suction cup mounting ensures outstanding stability during processing

Design
  • Touch valve (1) made of soft plastics
  • Central screw (2) for fixing the rotatable suction plate
  • Adaptable sealing gasket (3) can also be used for textured surfaces
  • Suction plate (4) is rotatable and interchangeable, with integrated NFC tag for reading product data via smartphone
  • Screw (8) to firmly connect the robust main body (5) firmly to the suction cup mounting (7)
Technical Data
  • Vacuum system for SCM TV consoles from the Flex, Flexmativ, Start and Pilot series with a console width of 98 mm
  • Aluminum vacuum block
  • Integrated touch valve and NFC tag
  • With mechanical pre-fixing
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Height H
Industry sector

VCBL-S6-HD 140x130x75 TV

: 10.01.12.05500

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)140x130
Height H75 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD 140x130x110 TV

: 10.01.12.05504

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)140x130
Height H110 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD 128x75x75 TV

: 10.01.12.05502

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)128x75
Height H75 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD 128x75x110 TV

: 10.01.12.05505

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)128x75
Height H110 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD 128x60x75 TV

: 10.01.12.05503

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)128x60
Height H75 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD 128x60x110 TV

: 10.01.12.05506

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)128x60
Height H110 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD-CUP 140x130x50 TV

: 10.01.12.05386

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)140x130
Height H50 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD-CUP 140x130x85 TV

: 10.01.12.05389

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)140x130
Height H85 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD-CUP 128x75x50 TV

: 10.01.12.05387

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)128x75
Height H50 (mm)
Additional function vacuum blockTouch valve
VCBL-S6-HD-CUP 128x75x85 TV

: 10.01.12.05390

Vacuum block for SCM/Morbidelli console - Type 6

Dimension (LxW)128x75
Height H85 (mm)
Additional function vacuum blockTouch valve

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.