Schmalz

Accessories and Spare Parts

Accessories and spare parts ISMST, ISRPL, ISDR, DI-PROF, ISZR-V, VCMV, SIEB, TV
Go directly to the products

Low costs for spare parts, since almost every part of the suction cup system can be replaced

Maximum flexibility and reduction of set-up times thanks to suction cups in various geometries

Adjustment to the working height by means of spacer rings enables use on almost any CNC machining center

Design
  • Sealing frame and friction plates for high lateral forces and good sealing properties
  • Spacer rings for various working heights
  • Suction cups with foam rubber seals
  • Replacement magnets for Steel-Plate vacuum openings
Technical Data
  • Suction cups, friction plates, sealing gaskets
  • Spacer rings, stops and magnets
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 10 from 32 results

ISZR-V 80x15

Part no.: 10.01.15.00052

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Internal diameter d60 (mm)
Height H15 (mm)
REIB-PL 86x86x8.7 IS-CUP

Part no.: 10.01.15.01084

Friction plate

Width B86 (mm)
Height H8.7 (mm)
Length L86 (mm)
ISZR-V 80x19

Part no.: 10.01.15.00388

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Internal diameter d60.5 (mm)
Height H19 (mm)
ISZR-V 80x20

Part no.: 10.01.15.00053

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Internal diameter d60 (mm)
Height H20 (mm)
ISZR-V 80x25

Part no.: 10.01.15.00295

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Height H25 (mm)
ISZR-V 80x30

Part no.: 10.01.15.00248

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Height H30 (mm)
ISZR-V 80x34

Part no.: 10.01.15.00228

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Height H34 (mm)
ISZR-M 80x37

Part no.: 10.01.15.00072

Spacer ring, Innospann - Union -

Outside diameter D80 (mm)
Height H37 (mm)
ISZR-V 80x40

Part no.: 10.01.15.00073

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Internal diameter d60 (mm)
Height H40 (mm)
ISZR-V 80x45

Part no.: 10.01.15.00054

Spacer ring, Innospann - Extension -

Outside diameter D80 (mm)
Internal diameter d60 (mm)
Height H45 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart