Vacuum Lifting Devices VacuMaster

Move Heavy Loads Weighing up to Several Tons Ergonomically and Securely

The vacuum lifting device VacuMaster from Schmalz is the ultimate workhorse. Whether handling metal plates, wooden boards, plastic sheets, barrels, windows or glass sheets – the lifting devices tackle even the heaviest tasks with weights up to several tons. For applications where many hands would normally be required, the VacuMaster allows workpieces to be handled effortlessly by just a single operator while protecting the employee’s health.

Documentation
Selection Aid Vacuum Lifters:

Function and selection of vacuum lifters

Product Inquiry:

We would be happy to help you design a vacuum lifting device and a compatible crane.

Product Inquiry

Lifting Device

Application

Lifting devices for handling large, flat and typically non-porous workpieces

  • Loading and unloading CNC laser cutting machines with metal plates
  • Loading and unloading CNC machining centers with wooden boards or plastic sheets
  • Handling and positioning glass panels and windows during production, framing and installation

Your Benefits

  • Efficient, non-damaging handling of heavy loads
  • To work ergonomically and protect operator health
  • Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device
  • Long service life due to a robust mixture of steel, aluminum and high-strength plastic
  • Low operating costs thanks to controlled vacuum generator with energy saving (Comfort version)
The vacuum lifting device is designed with a modular system. Elements such as the operating unit, the basic module including vacuum generators, the load beam and suction plates can be configured.

Design and Function

The vacuum lifting device VacuMaster has a modular design. Various basic modules, operator handles, load beams and suction plates allow you to customize the configuration. The necessary suction force is generated by the vacuum generator and transferred to the workpiece via the suction plates. For safety purposes, the aluminum load beam also serves as a vacuum reservoir. A chain hoist is re - quired for lifting or lowering motion, which Schmalz offers along with a compatible crane system.

Product Overview

The right solution for any task: With their modular system, the VacuMaster Basic and VacuMaster Comfort cover standard applications weighing up to 750 kg. Schmalz also offers additional lifting devices which are specially designed for the specific requirements of certain industries.

Product overview: Standard horizontal lifting device for up to 2,000 kg; standard 90° swiveling lifting device for up to 1,000 kg; standard 180° turning lifting device for up to 500 kg

Vacuum Lifting Devices from the Modular System

VacuMaster Basic

  • Load-bearing capacities of up to 750 kg
  • Ergonomic operator handle
  • Malfunction-free manual sliding valve with clamp-safe catch lever

VacuMaster Comfort

  • Load-bearing capacities of up to 750 kg
  • Operator handle with integrated control of the lifting device and the chain hoist
  • Controlled vacuum generator for reduced energy consumption

Configured Lifting Devices for Special Load-Bearing Capacities and Industry Requirements

VacuMaster Vario

  • Load-bearing capacities of up to 2,000 kg – higher capacities upon request
  • For sheet metal, metal plates and rotor blades

VacuMaster Eco

  • Load-bearing capacities of up to 1,000 kg
  • For airtight workpieces
  • No external energy source required

VacuMaster Window

  • Load-bearing capacities of up to 300 kg
  • Vertical handling of windows, glass sheets and glass components
  • Workpieces can be rotated 90°

VacuMaster Multi

  • Load-bearing capacities of up to 400 kg
  • For large and heavy airtight or porous wooden boards
  • Workpieces can be swiveled 90°

VacuMaster HHVM

  • Load-bearing capacities of up to 200 kg
  • Vertical handling of wooden boards
  • For removing wooden boards from upright storage

VacuMaster VHB

  • Load-bearing capacities of up to 500 kg
  • For planks, boards and bars with a width of 120 mm or more
  • With a flat design and front-side operator handle

VacuMaster Coil

  • For loads weighing up to 1,000 kg
  • For coils and slit coils
  • 90° swivel, e.g. for placement on a decoiler mandrel

VacuMaster Light

  • For loads weighing up to 100 kg
  • For small to medium-sized, primarily airtight workpieces
  • Lightweight and compact vacuum lifting device

VacuMaster Glass

  • Load-bearing capacities of up to 600 kg
  • Lifting windows and glass sheets veritically and horizontally
  • Workpieces can be swiveled by 90° and rotated by 360°