Vacuum Lifting Devices VacuMaster Basic
Lift capacity up to 750 kg
The VacuMaster Basic’s versatile standard equipment makes it indispensable for many applications. In addition, the VacuMaster Comfort offers an operator handle that brings together all of the device’s controls as well as a controlled vacuum generator for reducing energy consumption.
Efficient and damage-free handling of large loads
Ergonomic and healthy working conditions
Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device
Long service life thanks to the robust material mix of steel, aluminum and high-strength plastic
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Modular system
(1) Motor protection switch
(2) Vacuum gauge (manometer)
(3) Vacuum on/off - picks up and Releases the load via a highly reliable manual slide valve
(4) Operator handle - Schmalz chain hoist pendant can be attached
(5) Chain hoist up/down Lifts and lowers the load
(6) Emergency-stop function for chain hoist
Modular elements
.jpg)
Manual slide valve
Reliable and safe vacuum control
VacuMaster Basic with manual slide valve for high safety by double actuation and anti-trap protection. Prevents unwanted loosing of the load.
.jpg)
Connectors
Light, robust and flexible
The combination of aluminum and high-strength plastic allows the cross beams and suction plates to be easily adjusted to quickly adapt to changing formats.
.jpg)
Load beam
Integrated vacuum reservoir
The large vacuum reservoir prevents the load from falling in the case of a power failure and makes gripping faster during repeated lifting processes.
.jpg)
Suction Plates
Versatility for every task
Allows for optimal adaptation to the workpiece and to requirements such as heat resistance, food safety and mark-free gripping. Select from suspension which is rigid, spring-mounted or both flexible and spring-mounted.
Design Data
IMG 1:
Design data: Basic – horizontal
| Type Max. lift capacity [kg] |
LL [mm] | LQ [mm] | L1 [mm] | LL min / max [mm] | LQ min / max [mm] | Ds [mm] | H [mm] | d [mm] | |
|---|---|---|---|---|---|---|---|---|---|
| Basic 125 | 400 - 3,200 | 0 - 750 | 645 - 665 | 380 - 3,345 | 365 - 830 | 125 - 250 | 410 - 555 | 52 - 56 | |
| Basic 250 | 400 - 2,400 | 0 - 750 | 645 - 665 | 465 - 2,540 | 365 - 870 | 125 - 250 | 410 - 555 | 52 - 56 | |
| Basic 500 | 1,600 - 3,200 | 750 - 1,150 | 660 - 960 | 630 - 3,420 | 480 - 1,280 | 210 - 250 | 570 - 635 | 56 | |
| Basic 750 | 2,400 - 3,200 | 750 - 1,150 | 660 - 960 | 850 - 3,420 | 480 - 1,280 | 210 - 250 | 635 | 56 | |
IMG 2:
Design data: Basic – swivel through 90 degrees
| Type Max. lift capacity [kg] |
LL [mm] | LQ [mm] | L1 [mm] | LL min / max [mm] | LQ min / max [mm] | Ds [mm] | H [mm] | d [mm] | |
|---|---|---|---|---|---|---|---|---|---|
| Basic 125 | 1,600 | 750 | 725 | 770 - 1,850 | 450 - 870 | 210 - 360 | 720 - 800 | 50 | |
| Basic 250 | 1,600 | 750 | 725 | 920 - 1,970 | 450 - 1,020 | 210 - 300 | 800 | 50 | |
| Basic 500 | 1,600 - 2,400 | 750 | 785 | 1,080 - 2,770 | 730 - 1,020 | 360 | 1,030 | 50 | |
IMG 3:
Design data: Basic – swivel through 180 degrees
| Type Max. lift capacity [kg] |
LL [mm] | LQ [mm] | L1 [mm] | LL min / max [mm] | LQ min / max [mm] | Ds [mm] | H [mm] | d [mm] | |
|---|---|---|---|---|---|---|---|---|---|
| Basic 75 | 800 - 1,600 | 750 | 1,265 | 620 - 1,820 | 410 - 870 | 160 - 250 | 1,150 - 1,220 | 25 | |
| Basic 125 | 1,600 | 750 | 1,265 | 640 - 1,860 | 450 - 870 | 210 - 360 | 1,160 - 1,230 | 25 | |
| Basic 250 | 1,600 | 750 | 1,830 | 790 - 1,970 | 450 - 1,020 | 210 - 360 | 1,750 | 25 | |
Technical Data
Thanks to their modular system, the VacuMaster Basic and VacuMaster Comfort can be custom configured for any application. The technical data of the devices are dependent on the selected configuration. You can use the following data on pre-configured lifting devices for standard workpiece formats as a guide for determining the recommended values for your VacuMaster.
Technical Data Vacuum Lifting Device VacuMaster Basic: Horizontal Handling
| Type* Max. lift capacity [kg] |
Workpiece format [mm] |
Dimensions LL x LQ [mm] |
Overall height H [mm] |
Suction plates [no.]** |
Sucdtion Plates Ds [mm] |
Weight [kg] |
|
|---|---|---|---|---|---|---|---|
| Basic 125 | 1,000 x 1,000 | 800 x 750 | 490 | 1 | 250 | 38 | |
| 2,000 x 1,000 | 1,600 x 750 | 410 | 2 | 210 | 42 | ||
| 2,500 x 1,250 | 1,600 x 750 | 490 | 4 | 125 | 52 | ||
| 3,000 x 1,500 | 2,400 x 1,150 | 555 | 6 | 125 | 62 | ||
| 4,000 x 2,000 | 3,200 x 1,500 | 555 | 8 | 125 | 80 | ||
| Basic 250 | 1,000 x 1,000 | 800 x 750 | 490 | 1 | 360 | 40 | |
| 2,000 x 1,000 | 1,600 x 750 | 410 | 2 | 250 | 44 | ||
| 2,500 x 1,250 | 1.600 x 750 | 490 | 4 | 210 | 54 | ||
| 3,000 x 1,500 | 2,400 x 1,150 | 555 | 6 | 160 | 59 | ||
| 4,000 x 2,000 | 3,200 x 1,500 | 555 | 8 | 125 | 80 | ||
| Basic 500 | 2,500 x 1,250 | 1,600 x 750 | 570 | 4 | 250 | 70 | |
| 3,000 x 1,500 | 2,400 x 1,150 | 635 | 6 | 210 | 88 | ||
| 4,000 x 2,000 | 3,200 x 1,500 | 635 | 8 | 210 | 106 | ||
| Basic 750 | 3,000 x 1,500 | 2,400 x 1,150 | 635 | 6 | 250 | 91 | |
| 4,000 x 2,000 | 3,200 x 1,500 | 635 | 8 | 210 | 115 | ||
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.
Technical Data Vacuum Lifting Device VacuMaster Basic: 90° Swiveling
| Type* Max. lift capacity [kg] |
Workpiece format [mm] |
Dimensions LL x LQ [mm] |
Overall height H [mm] |
Suction plates** No. |
Sucdtion Plates Ds [mm] |
Weight [kg] |
|---|---|---|---|---|---|---|
| Basic 125 | 2,000 x 1,000 | 1,600 x 750 | 720 | 2 | 360 | 74 |
| 2,500 x 1,250 | 1,600 x 750 | 800 | 4 | 210 | 79 | |
| 4,000 x 2,000 | 3,200 x 1,500 | 800 | 8 | 210 | 94 | |
| Basic 250 | 2,500 x 1,250 | 1,600 x 750 | 800 | 4 | 260 | 91 |
| 4,000 x 2,000 | 3,200 x 1,500 | 800 | 8 | 210 | 102 | |
| Basic 500 | 2,500 x 1,250 | 1,600 x 750 | 1,030 | 4 | 360 | 135 |
| 4,000 x 2,000 | 3,200 x 1,500 | 1,030 | 8 | 360 | 151 |
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.
Technical Data Vacuum Lifting Device VacuMaster Basic: 180° turning
| Type* Max. lift capacity [kg] |
Workpiece format [mm] |
Dimensions LL x LQ [mm] |
Overall height H [mm] |
Suction plates** No. |
Sucdtion Plates Ds [mm] |
Weight [kg] |
|
|---|---|---|---|---|---|---|---|
| Basic 75 | 1,000 x 1,000 | 800 x 750 | 1,150 | 2 | 250 | 74 | |
| 2,000 x 1,000 | 1,600 x 750 | 1,150 | 2 | 250 | 82 | ||
| 2,500 x 1.250 | 1,600 x 750 | 1,220 | 4 | 210 | 92 | ||
| Basic 125 | 2,000 x 1,000 | 1,600 x 750 | 1,160 | 2 | 360 | 87 | |
| 2,500 x 1,250 | 1,600 x 750 | 1,230 | 4 | 210 | 92 | ||
| Basic 250 | 2,000 x 1,000 | 1,600 x 750 | 1,770 | 4 | 360 | 137 | |
| 2,500 x 1,250 | 1,600 x 750 | 1,750 | 8 | 210 | 145 | ||
| 4,000 x 2,000 | 3,200 x 1,500 | 1,750 | 8 | 210 | 165 | ||
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Awarded the seal of approval by Aktion Gesunder Rücken e. V.
Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the work environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.




.jpg)





.jpg)