Schmalz

Vacuum Lifting Devices VacuMaster Window 200/300

Vertical handling of windows, glass sheets and glass components

For vertical handling of windows, glass sheets and glass components up to 300 kg

Product Inquiry

Vacuum lifting device with special suction plates for maximum holding forces on glass surfaces

Increased productivity due to fast and ergonomic transfer of glass workpieces

Responsive rotating of the workpiece using the operator handle

Narrow basic body for a good view of the workpiece to be handled

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation
Design
  • Narrow basic body (1) for vertical handling
  • Electrical vacuum pump (2) for short evacuation times
  • Ergonomic operator handle (3) for vertical rotation of workpieces
  • Manual rotation unit (4) up to 90° left or right, with optional electric drive
  • System of beams (5) with UV and ozone resistant suction plates (6)
  • Audible warning device and vacuum reservoir (7) for protection against vacuum drop in case of a power failure
Technical Data

VacuMaster Window Basic

Type Rotation mechanism Max. lift capacity [kg] Number of suction plates ∅ suction plates [mm]
Window Basic 200 Manual, left/right 200 2 305
Window Basic 300 Manual, left/right 300 4 305

 

Type Length L [mm] Width B [mm] Overall height H [mm] Total depth L1 [mm] Weight [kg]
Window Basic 200 630 - 930 305 940 390 39
Window Basic 300 620 - 910 640 1,100 400 55

VacuMaster Window Comfort

Type Rotation mechanism Max. lift capacity [kg] Number of suction plates ∅ suction plates [mm]
Window Comfort 200 Manual, left/right 200 2 305
Window Comfort 200 EL Electric, right 200 2 305
Window Comfort 300 Manual, left/right 300 4 305
Window Comfort 300 EL Electric, right 300 4 305

 

Type Length L [mm] Width B [mm] Overall height H [mm] Total depth L1 [mm] Weight [kg]
Window Comfort 200 630 - 930 300 940 550 55
Window Comfort 200 EL 630 - 930 630 940 570 71
Window Comfort 300 620 - 910 300 1.100 630 59
Window Comfort 300 EL 620 - 910 630 1.100 650 76
Industries
  • •Glass

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Awarded the seal of approval by Aktion Gesunder Rücken e. V.

Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the work environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.

Download flyer

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart