Move Heavy Loads Weighing up to Several Tons Ergonomically and Securely
The vacuum lifting device VacuMaster from Schmalz is the ultimate workhorse. Whether handling metal plates, wooden boards, plastic sheets, barrels, windows or glass sheets – the lifting devices tackle even the heaviest tasks with weights up to several tons. For applications where many hands would normally be required, the VacuMaster allows workpieces to be handled effortlessly by just a single operator while protecting the employee’s health.
DocumentationFunction and selection of vacuum lifters
See our vacuum lifters in real processes
Product Inquiry:We would be happy to help you design a vacuum lifting device and a compatible crane.
Application
Product Highlights
Lifting Devices VacuMaster – Lighten Your Load.
Design and Function
The vacuum lifting device VacuMaster has a modular design. Various basic modules, operator handles, load beams and suction plates allow you to customize the configuration. The necessary suction force is generated by the vacuum generator and transferred to the workpiece via the suction plates. For safety purposes, the aluminum load beam also serves as a vacuum reservoir. A chain hoist is required for lifting or lowering motion, which Schmalz offers along with a compatible crane system.
(1) Chain hoist and crane
(2) Basic module with vacuum generator
(3) Operator handle
(4) Load beam and Connection Elements
(5) Suction plate
Product Overview
The right solution for any task: With their modular system, the VacuMaster Basic and VacuMaster Comfort cover standard applications weighing up to 750 kg. Schmalz also offers additional lifting devices which are specially designed for the specific requirements of certain industries.