Schmalz

Vacuum Filters VF / STF / STF-D

Nominal flow from 100 l/min to 8,000 l/min

Go directly to the products

Wide range of sizes, suitable for every vacuum generator

Cost saving and environmentally friendly replacement filter cartridges

Filter elements with a degree of separation of almost 100 % protect vacuum generators optimally

Optional with monitoring of the degree of contamination for shorter downtimes

Design
  • Type VF: aluminum filter house, cover screwed on, filter cartridge with wire mesh or paper filter
  • Type STF N: sheet steel filter housing, cover clipped on, filter cartridge with special paper filter
  • Types STF P: plastic filter housing, cover clipped on, with mounting bracket, filter cartridge with special paper filter, large connections
  • Type STF-D P: with additional pressure monitor for measuring the degree of contamination
Technical Data
  • Nominal flow: from 6 m³/h to 1,440 m³/h
  • Pore size: 3 to 15 µm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Connection
Nominal flow rate
Filter pore size
Product family
Industry sector

1 - 10 from 17 results

STF 75 P 8.0 SSD

Part no.: 10.07.01.00263

Dust filter

ConnectionØ75mm
ShapePiclon housing
Nominal flow rate480 (m³/h)
Filter pore size3 (µm)
Additional equipmentHose clamps SSD
VF-6 G1/4-IG 15

Part no.: 10.07.01.00003

Vacuum filter with replaceable filter cartridge

ConnectionG1/4"-F
ShapeAluminum housing
Nominal flow rate6 (m³/h)
Filter pore size15 (µm)
VF-10 G3/8-IG 50

Part no.: 10.07.01.00004

Vacuum filter with replaceable filter cartridge

ConnectionG3/8"-F
ShapeAluminum housing
Nominal flow rate10 (m³/h)
Filter pore size50 (µm)
STF G1-1/4-IG N

Part no.: 10.07.01.00008

Dust filter

ConnectionG1-1/4"-F
ShapeSteel housing
Nominal flow rate96 (m³/h)
Filter pore size3 (µm)
STF G2-1/2-IG N

Part no.: 10.07.01.00010

Dust filter

ConnectionG2-1/2"-F
ShapeSteel housing
Nominal flow rate360 (m³/h)
Filter pore size3 (µm)
STF 40 P 4.5 SSD

Part no.: 10.07.01.00398

Dust filter

ConnectionØ40mm
ShapePiclon housing
Nominal flow rate270 (m³/h)
Filter pore size3 (µm)
Additional equipmentHose clamps SSD
STF 60 P 4.5 SSD

Part no.: 10.07.01.00259

Dust filter

ConnectionØ60mm
ShapePiclon housing
Nominal flow rate270 (m³/h)
Filter pore size3 (µm)
Additional equipmentHose clamps SSD
STF-D 60 P 4.5 F SSD

Part no.: 10.07.01.00266

Dust filter (with pressure monitor)

ConnectionØ60mm
ShapePiclon housing
Nominal flow rate270 (m³/h)
Filter pore size3 (µm)
Additional functionFilter monitoring
Additional equipmentHose clamps SSD
STF 60 P 6.0 SSD

Part no.: 10.07.01.00260

Dust filter

ConnectionØ60mm
ShapePiclon housing
Nominal flow rate360 (m³/h)
Filter pore size3 (µm)
Additional equipmentHose clamps SSD
STF-D 60 P 6.0 F SSD

Part no.: 10.07.01.00262

Dust filter (with pressure monitor)

ConnectionØ60mm
ShapePiclon housing
Nominal flow rate360 (m³/h)
Filter pore size3 (µm)
Additional functionFilter monitoring
Additional equipmentHose clamps SSD

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart