FMP-SW60 442 5R18 N10SU G32
Part no.: 10.01.38.02967
Vacuum area gripping system for external vacuum generator, with flow resistors
| Length L | 442 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R18 |
| Shape fittings | Straight |
| Outside diameter D | 32 (mm) |
| Weight | 2.4 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| D | 32 mm |
| H | 60 mm |
| H1 | 90 mm |
| H2 | 10 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 41 mm |
| L | 442 mm |
| L2 | 402 mm |
| L3 | 90 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R18 |
| Number of suction cells | 110 |
| Suction force at -250 mbar | 340 N |
| Weight | 2.4 kg |
| Sealing element | Sealing Foam |
| Required suction capacity for pu = -0.25 bar | 300 l/min |
| Product family | FMP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Vacuum Area Gripping System with Foam SU
Vacuum area gripping system with sealing foam SU for handling glass surfaces with very sensitive coating types. The special fabric on the suction area of the gripper prevents scratches and contamination of the workpiece surface.




































