FM-SW 38x22 N10
Part no.: 10.01.10.00841
Vacuum area gripping system with flow resistors
| Width B | 22 (mm) |
| Length L | 38 (mm) |
| Number of suction cells | 11 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 22 mm |
| dn | 8 mm |
| G4 | M3x0.5-IG |
| H | 23 mm |
| H1 | 43.7 mm |
| L | 38 mm |
| X1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of suction cells | 11 |
| Weight | 0.02 kg |
| Product family | FM-SW |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

