Vacuum Filters

Filters are used in order to protect the vacuum generator and the valve from contamination in dusty environments. The filters are installed between the vacuum generator or valve and the suction cup.
 

Vacuum Filters VF / STF / STF-D

  • Nominal flow rates: 6 m³/h to 480 m³/h
  • Pore sizes: 3 to 10 µm

Vacuum Cup Filters VFT

  • Pore size: 80 and 100 µm
  • Connection thread: G1/8” to G3/4”
  • Material: PE and stainless steel
  • Nominal flow rate: 45 to 770 l/min

Inline Filters VFI

  • Nominal flow rates: 2 to 4 m³/h
  • Filter mesh: 50 µm
  • Connection options: hose 4/2, 6/4 or 8/6