HT-SG A5 E 35 M10-IG
Part no.: 10.07.06.00458
Holder for suction cup
Connection 1 | Ball head 32 mm |
Shape | Ejector connection |
Width B | 35 (mm) |
Vacuum connection | G1/4"-F |
Suction cup connection | M10-F |
Design Data
Design Data

Attribute | Value |
---|---|
B | 35 mm |
D | 32 mm |
G1 | G1/4"-F |
G2 | M10-F |
G4 | M4-F |
H | 24.5 mm |
H1 | 47.7 mm |
L | 45.5 mm |
L1 | 82 mm |
L2 | 67 mm |
L3 | 1 mm |
LG2 | 9 mm |
X1 | 28 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 107.7 g |
Product family | HT-SG-E |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation