HT-SG A3 I 10 31 G3/8-AG AB VS
Part no.: 10.07.06.00540
Holder for suction cup
Connection 1 | Ball head 28.5 mm |
Shape | integrated nozzle |
Suction cup connection | G3/8"-M |
Vacuum connection | G1/8"-F |
Additional function ejector | Active blow-off |
Design Data
Design Data

Attribute | Value |
---|---|
B | 31 mm |
B1 | 73 mm |
B2 | 32 mm |
D | 28.5 mm |
G2 | G3/8"-M |
G3 | G1/8"-F |
G4 | G1/8"-F |
H | 24.5 mm |
H1 | 63.8 mm |
L | 45.5 mm |
L1 | 88.6 mm |
L2 | 67 mm |
L3 | 13 mm |
LG2 | 22 mm |
SW1 | 22 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 244.9 g |
Product family | HT-SG-I |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation