Floating Suction Cups

Floating suction cups function according to the Bernoulli principle and enable low-contact handling of thin and sensitive workpieces such as plastic films, paper or solar cells. The floating suction cup generates an air cushion on which the workpiece “floats”. Leakages are compensated for with the help of a high flow rate in order that porous workpieces can also be handled and separated.
 

Floating Suction Cups SBS

  • Diameter: 20 to 120 mm
  • Holding force: 2.0 to 104.0 N
  • Rubber buffer on the bottom side of the suction cup