Magnetic Grippers SGM-HP/-HT

  • Magnetic grippers with very high holding forces for handling perforated plates, workpieces with complex laser-cut patterns, sheet metal containing drill holes and apertures, and similar objects
  • Handling of ferromagnetic workpieces
  • Can be used without friction ring for higher holding forces
  • HT version for high-temperature applications (e.g. hot forming processes)

Our Highlights...

  • Secure handling with a permanent magnet
  • Compact and lightweight design
  • Easily replaceable friction ring
  • Option to connect tooling on the sides
  • Robust design

Your Benefits...

  • No voltage source required
  • Minimal space required, low weight
  • Absorption of high shear forces
  • Flexible mounting options
  • Use in welding cells
 

Individual items in the product family Magnetic Grippers SGM-HP/-HT

 

assets/Artikelbild/10.01.17.00282_01.jpg
Efficient
SGM-HP 50 G1/4-IG
10.01.17.00282
Magnetic gripper for handling metal sheets with holes
Size: 50
Socket: G1/4"-F
Holding force max: 560 N
Holding force max friction ring: 385 N
Pressure range (operating pressure):
2.5 ... 6.0 bar
assets/Artikelbild/10.01.17.00304_01.jpg
Efficient
SGM-HP 40 G1/4-IG
10.01.17.00304
Magnetic gripper for handling metal sheets with holes
Size: 40
Socket: G1/4"-F
Holding force max: 320 N
Holding force max friction ring: 235 N
Pressure range (operating pressure):
2.5 ... 6.0 bar
assets/Artikelbild/10.01.17.00316_01.jpg
Efficient
SGM-HP 30 G1/8-IG
10.01.17.00316
Magnetic gripper for handling metal sheets with holes
Size: 30
Socket: G1/8"-F
Holding force max: 130 N
Holding force max friction ring: 90 N
Pressure range (operating pressure):
2.5 ... 6.0 bar
assets/Artikelbild/10.01.17.00397_01.jpg
Efficient
SGM-HT-HP 30 G1/8-IG
10.01.17.00397
Magnetic gripper for handling metal sheets with holes
Size: 30
Socket: G1/8"-F
Pressure range (operating pressure):
2.5 ... 6.0 bar
Holding force max: 120 N
assets/Artikelbild/10.01.17.00402_01.jpg
Efficient
SGM-HT-HP 50 G1/4-IG
10.01.17.00402
Magnetic gripper for handling metal sheets with holes
Size: 50
Socket: G1/4"-F
Pressure range (operating pressure):
2.5 ... 6.0 bar
Holding force max: 520 N
assets/Artikelbild/10.01.17.00403_01.jpg
Efficient
SGM-HT-HP 40 G1/4-IG
10.01.17.00403
Magnetic gripper for handling metal sheets with holes
Size: 40
Socket: G1/4"-F
Pressure range (operating pressure):
2.5 ... 6.0 bar
Holding force max: 290 N
assets/Artikelbild/10.01.17.00424_01.jpg
Efficient
SGM-HP 20 G1/8-IG
10.01.17.00424
Magnetic gripper for handling metal sheets with holes
Size: 20
Socket: G1/8"-F
Holding force max: 28 N
Holding force max friction ring: 19 N
Pressure range (operating pressure):
2.5 ... 6.0 bar